Amplifiers for fiber optics
The optical fibers are plugged into the amplifier. Depending on the model, the ranges of the fibers and the available functions vary. In addition to the basic requirements with 20-turn potentiometer for sensitivity adjustment with high resolution, also available are 2 switches for light/dark switching as well as versions with convenient, high-performance amplifiers with extensive adjustment options for operating ranges, sensitivities and time functions. The signal value, and at the same time the switching threshold, are shown on two easy-to-read displays. Three different teach modes simplify configuration. Also available as IO-Link variant.
Overview
Article list
Article list
Product selector
Filter
Results list: 52 products found
LV462C/42-150-M8
Fiber optic amplifier
Part no.:
50151465
- Series: 462C
- Light source: LED, Red
- Switching output: Transistor, NPN
LV462C/24-150-M8
Fiber optic amplifier
Part no.:
50151464
- Series: 462C
- Light source: LED, Red
- Switching output: Transistor, PNP
LV463I.XR7/L4-M8
Fiber optic amplifier
Part no.:
50147631
- Series: 463
- Light source: LED, Infrared
- Interface: IO-Link
- Switching output: Transistor, PNP
LV463I.XR7/2T
Fiber optic amplifier
Part no.:
50144547
- Series: 463
- Light source: LED, Infrared
- Switching output: Transistor, NPN
LV463.XR7/L4-150-M12
Fiber optic amplifier
Part no.:
50134009
- Series: 463
- Light source: LED, Red
- Interface: IO-Link
- Switching output: Transistor, PNP
LV463.XR7/L4
Fiber optic amplifier
Part no.:
50134008
- Series: 463
- Light source: LED, Red
- Interface: IO-Link
- Switching output: Transistor, PNP
LV463.XR7/L4-M8
Fiber optic amplifier
Part no.:
50134007
- Series: 463
- Light source: LED, Red
- Interface: IO-Link
- Switching output: Transistor, PNP
LV463I.XR7/4TC-150-M12
Fiber optic amplifier
Part no.:
50134005
- Series: 463
- Light source: LED, Infrared
- Switching output: Transistor, PNP
LV463I.XR7/4TC
Fiber optic amplifier
Part no.:
50134004
- Series: 463
- Light source: LED, Infrared
- Switching output: Transistor, PNP
LV463I.XR7/4TV-150-M12
Fiber optic amplifier
Part no.:
50134002
- Series: 463
- Light source: LED, Infrared
- Switching output: Transistor, PNP
LV463I.XR7/4TV
Fiber optic amplifier
Part no.:
50134001
- Series: 463
- Light source: LED, Infrared
- Switching output: Transistor, PNP
Part data of: 05/11/2026