MC 012K
Clamp
Part no.:
50111499
Delivery time approx. 10 business days
| Suitable for product group | Switching sensors, cylindrical |
| Suitable for | 212 series sensors 412 series sensors Sensors with M12 design |
| Inner diameter | 12 mm |
| Net weight | 19 g |
| Design of mounting device | Mounting clamp |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable |
| Type of mounting device | Rigid |
| Mounting device material | Plastic, Polyamide (PA 66) |
| Ambient temperature, operation | 0 ... 80 °C |
| Customs tariff number | 39174000 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |