Clamp brackets
Mounting brackets for simple and fast mounting, some with limit stop. Versions made of galvanized material or plastic available in various sizes. The sensor is clamped in a suitable holder and can be quickly swapped out.
Overview
Article list
Article list
Product selector
Filter
Results list: 19 products found
MC 030K-LS
Clamp
Part no.:
50111504
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable with limit stop
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Plastic
MC 018K-LS
Clamp
Part no.:
50111502
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable with limit stop
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Plastic
MC 012K-LS
Clamp
Part no.:
50111500
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable with limit stop
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Plastic
MC 008K-LS
Clamp
Part no.:
50111498
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable with limit stop
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Plastic
Part data of: 11/10/2026