IT 1472g-1D-2 USB-KIT
Wireless mobile bar code reader
Applies to standard order quantities.
| Series | IT147xg |
| Code types, readable | 2/5 Interleaved Codabar Codablock Code 39 Code 93 Code 128 EAN 8/13 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated UPC |
| Reading distance | 5 ... 400 mm |
| Light source | LED, Red |
| LED group | 1 |
| Camera resolution, horizontal | 1,040 px |
| Camera resolution, vertical | 720 px |
| Bar code contrast (PCS) | 35 % |
| Modulus size | 0.127 ... 0.508 mm |
| Supply voltage UB | 3.7 V, DC |
| Power consumption, max. | 1.8 W |
| Technologie | LiIon |
| Battery storage capacity | 2.4 A·h |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Bluetooth range | Class 2 |
| Bluetooth version | 4.2 |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 173 mm x 82 mm x 62 mm |
| Housing material | Plastic |
| Plastic housing | UL 94-V0 |
| Net weight | 210 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 1.8 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 42 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280101 |
| ECLASS 8.0 | 27280101 |
| ECLASS 9.0 | 27280101 |
| ECLASS 10.0 | 27280101 |
| ECLASS 11.0 | 27280101 |
| ECLASS 12.0 | 27280101 |
| ECLASS 13.0 | 27280101 |
| ECLASS 14.0 | 27280101 |
| ECLASS 15.0 | 27280101 |
| ECLASS 16.0 | 27280101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |