HRTL 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Series | 46B |
Operating principle | Diffuse reflection principle with background suppression |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.05 ... 1.2 m |
Operating range, gray 18% | 0.06 ... 0.85 m |
Operating range, black 6% | 0.08 ... 0.75 m |
Operating range limit | 0.05 ... 1.2 m |
Operating range limit | Typical operating range |
Beam path | Collimated |
Light source | Laser, Red |
Laser class | 1, IEC/EN 60825-1:2014 |
Type of light spot geometry | Oval |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 1,000 Hz |
Type of connection | Cable with connector |
Cable length | 200 mm |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 27.5 mm x 87 mm x 54 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic |
Net weight | 250 g |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -30 ... 60 °C |
Ex device category | 3 |
Ex-Zone | 2 22 |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |