Sensors for Ex applications
The use of optoelectronic sensors in potentially explosive areas requires specially protected devices. The extensive product line offers powerful sensors in all common technologies for use in ATEX environment. Versions are available for zones 2 and 22 as well as for 1 and 21.
Overview
Article list
Article list
Product selector
Filter
Results list: 15 products found
Combination product
LSSR 55,300-S12 Ex
Throughbeam photoelectric sensor transmitter
Part no.:
50135419
- Series: 55
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 8.5 m
- Light source: LED, Red
LSER 55/66,300-S12 Ex
Throughbeam photoelectric sensor receiver
Part no.:
50135420
- Series: 55
- Operating principle: Throughbeam principle
PRK 55/6.42-S8 Ex
Polarized retro-reflective photoelectric sensor
Part no.:
50119364
- Series: 55
- Operating principle: Reflection principle
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red
HRTR 55/66-S8 Ex
Diffuse sensor with background suppression
Part no.:
50115269
- Series: 55
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.005 ... 0.4 m
- Light source: LED, Red
PRK 55/6D.42-S8.3 Ex
Polarized retro-reflective photoelectric sensor
Part no.:
50115207
- Series: 55
- Operating principle: Reflection principle
- Operating range, max.: 0 ... 3 m
- Light source: LED, Red
HRTL 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50114409
- Series: 46B
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0.05 ... 1.2 m
- Light source: Laser, Red
Combination product
LSSR 46B,200-S12 S-Ex n
Throughbeam photoelectric sensor transmitter
Part no.:
50111519
- Series: 46B
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 50 m
- Light source: LED, Red
LSER 46B/66,200-S12 S-Ex n
Throughbeam photoelectric sensor receiver
Part no.:
50111520
- Series: 46B
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 50 m
IPRK 46B/4,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108945
- Series: 46B
- Operating principle: Reflection principle
- Operating range, max.: 0.05 ... 15 m
- Light source: LED, Red
IHRT 46B/4,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108943
- Series: 46B
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0 ... 2.5 m
- Light source: LED, Infrared
PRK 46B/66.01,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108593
- Series: 46B
- Operating principle: Reflection principle
- Operating range, max.: 0.05 ... 15 m
- Light source: LED, Red
PRK 46B/66,200-S12 S-Ex n
Polarized retro-reflective photoelectric sensor
Part no.:
50108591
- Series: 46B
- Operating principle: Reflection principle
- Operating range, max.: 0.05 ... 15 m
- Light source: LED, Red
HRTR 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108589
- Series: 46B
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0 ... 1.8 m
- Light source: LED, Red
HRT 46B/66,200-S12 S-Ex n
Diffuse sensor with background suppression
Part no.:
50108587
- Series: 46B
- Operating principle: Diffuse reflection principle with background suppr...
- Operating range, max.: 0 ... 2.5 m
- Light source: LED, Infrared
Part data of: 20/09/2026