CR55M2/R2-150-M12.8
Stationary bar code reader
| Series | CR55 |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 8/13 EAN 128 GS1 Databar UPC |
| Scanning rate, typical | 330 scans/s |
| Reading distance | 40 ... 250 mm |
| Light source | LED, Red |
| Wavelength | 617 nm |
| Modulus size | 0.1 ... 0.5 mm |
| Reading method | Line scanner |
| Beam deflection | Via prism |
| Light beam exit | Front |
| Supply voltage UB | 4.5 ... 5.5 V, DC |
| Current consumption, max. | 120 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Function | DATA VALID |
| Type | RS 232 |
| Function | Process |
| Transmission protocol | Adjustable |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 150 mm |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 31 mm x 18.3 mm x 45.5 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Plastic / PMMA |
| Net weight | 45 g |
| Housing color | Red Silver |
| Type of fastening | Fastening thread |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Extraneous light protection, max. | 100,000 lx |
| Degree of protection | IP 54 |
| Approvals | cUR us |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ECLASS 16.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |