A7-MW2.5
Tower light element
Applies to standard order quantities.
| Series | A7 |
| Contains | 4x cheese head screws M5 x 20 / stainless steel 4x discs A5.3 / stainless steel 4x hex nuts M5 / stainless steel 4x spring washers M5 / stainless steel |
| Suitable for | Tower light elements of the A7 – Advanced Series |
| Design | L shape |
| Dimension (W x H x L) | 74 mm x 70 mm x 67 mm |
| Standard designation, metal mounting device | V2A |
| Net weight | 151 g |
| Design of mounting device | Angle, L-shape |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Type of mounting device | Rigid |
| Mounting device material | Stainless steel |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27371233 |
| ECLASS 8.0 | 27371233 |
| ECLASS 9.0 | 27371232 |
| ECLASS 10.0 | 27371233 |
| ECLASS 11.0 | 27371233 |
| ECLASS 12.0 | 27371233 |
| ECLASS 13.0 | 27371233 |
| ECLASS 14.0 | 27371233 |
| ECLASS 15.0 | 27371233 |
| ECLASS 16.0 | 27371233 |
| ETIM 5.0 | EC001153 |
| ETIM 6.0 | EC001153 |
| ETIM 7.0 | EC001153 |
| ETIM 8.0 | EC001153 |
| ETIM 9.0 | EC001153 |
| ETIM 10.0 | EC001153 |
| UNSPSC 26.08 | 32151500 |