Mounting systems
Extensive selection of mounting types for the freely configurable tower lights of the A7, E4 and E7 series.
Overview
Article list
Article list
Product selector
Filter
Results list: 23 products found
A7-MP1-100-M12
Tower light element
Part no.:
50143950
- Series: A7
- Version: Horizontal mounting
- Diameter: 70 mm
- Module holder: One side
A7-MH1-M12
Tower light element
Part no.:
50142456
- Series: A7
- Version: Horizontal mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP2-400
Tower light element
Part no.:
50142454
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP2-250
Tower light element
Part no.:
50142453
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP2-100
Tower light element
Part no.:
50142452
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP1-400
Tower light element
Part no.:
50135465
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP1-250
Tower light element
Part no.:
50135464
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
A7-MP1-100
Tower light element
Part no.:
50135463
- Series: A7
- Version: Base mounting
- Diameter: 70 mm
- Module holder: One side
E4-MP1-400
Tower light element
Part no.:
50130460
- Series: E4
- Version: Base mounting
- Diameter: 40 mm
- Module holder: One side
Part data of: 05/11/2026