Set-AC-MTX.2-1S-100
Muting sensor set
Part no.:
426606
Delivery time approx. 25 business days
| Series | Set-AC |
| Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
| Operating range | 0.05 ... 4 m, With reflector TKS 50x50 0.05 to 8 m, with reflector TK(S) 100x100 |
| Net weight | 1,220 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Supplied mounting bracket |
| Type of muting sensors | PRK 25C retro-reflective photoelectric sensors |
| Number of muting sensors | 1 Piece(s) |
| Number of reflectors | 1 Piece(s) |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27272792 |
| ECLASS 11.0 | 27272792 |
| ECLASS 12.0 | 27272792 |
| ECLASS 13.0 | 27272792 |
| ECLASS 14.0 | 27272792 |
| ECLASS 15.0 | 27272792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |