Muting sensor sets
With their pre-mounted and ready‑to‑use setup, the Set-AC muting sensor sets ensure fast and error‑free commissioning. The sets are used together with the MLD multiple light beam safety devices and the MLC safety light curtains. They are mounted easily to the side of the DC/UDC device columns or directly to the MLD and MLC devices.
The AC-SCM sensor connection modules also ensure simple connection of all components. Muting sensors, restart pushbutton and display element are connected to the modules, and a collector cable is used to connect them to the MLD or MLC devices.
The AC-SCM sensor connection modules also ensure simple connection of all components. Muting sensors, restart pushbutton and display element are connected to the modules, and a collector cable is used to connect them to the MLD or MLC devices.
Overview
Article list
Article list
Product selector
Filter
Results list: 14 products found
Set-AC-MTX.2-1S-100
Muting sensor set
Part no.:
426606
- Number of muting sensors: 1 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 1 Piece(s)
Set-AC-MTX.2-2S
Muting sensor set
Part no.:
426529
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MTX.2-4S
Muting sensor set
Part no.:
426528
- Number of muting sensors: 4 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 4 Piece(s)
Set-AC-MLX.2-2SB
Muting sensor set
Part no.:
426527
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MLX.2-2SA
Muting sensor set
Part no.:
426526
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MTX-2S
Muting sensor set
Part no.:
426524
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MTX-4S
Muting sensor set
Part no.:
426522
- Number of muting sensors: 4 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 4 Piece(s)
Set-AC-MLX-2SB
Muting sensor set
Part no.:
426521
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MLX-2SA
Muting sensor set
Part no.:
426520
- Number of muting sensors: 2 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 2 Piece(s)
Set-AC-MTX.2-1S
Muting sensor set
Part no.:
426506
- Number of muting sensors: 1 Piece(s)
- Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
- Number of reflectors: 1 Piece(s)
Part data of: 05/11/2026