MC 018K

Clamp

Part no.: 50111501

Delivery time approx. 6 business days
Suitable for product group Switching sensors, cylindrical
Suitable for 218 series sensors
418 series sensors
Sensors with M18 design
Inner diameter 18 mm
Net weight 19 g
Design of mounting device Mounting clamp
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Rigid
Mounting device material Plastic, Polyamide (PA 66)
Ambient temperature, operation 0 ... 80 °C
Customs tariff number 39174000
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf