DCR 108i ADJ-0608-312-R3M

Stationary 2D-code reader

Part no.: 50155490

Delivery time approx. 13 business days
Icon Icon Icon
Series DCR 100i
Chip CMOS (Global Shutter)
Software functions Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Hong Kong
2/5 IATA
2/5 Interleaved
Aztec
Codabar
Code 32
Code 39
Code 93
Code 128
Composite Codes
Data Matrix Code
EAN 8/13
GS1 Databar Expanded
GS1 Databar Expanded Stacked
GS1 Databar Limited
GS1 Databar RSS 14
GS1 Databar RSS 14 Stacked
MSI Plessey
Maxicode
Micro QR
PDF417
PDF417 Micro
Pharma Code
QR code
UPC-A
UPC-E
Reading distance 40 ... 550 mm
Light source LED, Red
LED group Exempt group (in acc. with EN 62471)
Target laser’s laser class 1, EN 60825-1:2014+A11:2021
Camera resolution, horizontal 1,080 px
Camera resolution, vertical 1,280 px
Focal length 6 mm
Reading field opening angle, horizontal 29 °
Reading field opening angle, vertical 34 °
Modulus size 0.08 ... 0.5 mm
Camera type Monochrome
Focus Manualy adjustable
Protective circuit Overload protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 28 V, DC
Current consumption, max. max.= 11W, at 12 V DC
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Voltage type DC
Switching principle PNP/NPN (Opto-coupled transistor (Switching element))
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching element Opto-coupled transistor
Switching principle PNP
Switching element Opto-coupled transistor
Switching principle PNP
Type Ethernet, RS 232
Function Process
Transmission speed 9,600 ... 230,400 Bd
Data format Adjustable
Start bit 1
Data bit 8
Stop bit 1
Parity None
Data encoding ASCII
Binary
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 Mbit/s
100 Mbit/s
Function Process
Switch functionality None
Transmission protocol TCP/IP , UDP, Modbus TCP
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 12 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 44 mm x 29 mm x 53 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Glass
Net weight 150 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Type of display LED
Number of LEDs 5 Piece(s)
Type of configuration Configuration codes
Software
Teach-in
Operational controls Button(s)
Function of the operational control Resetting to factory settings
Trigger
Tune
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Relative humidity (non-condensing) 5 ... 95 %
Degree of protection IP 64
Protection class III
Test procedure for EMC in accordance with standard FCC 15-CFR 47 Part 15 Limits Class B
IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-8
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ECLASS 16.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
UNSPSC 26.08 43211701
3D-CAD model - zip
Software - Ident Studio V2.06 - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - DCR 100i - pdf
EC declaration of conformity - pdf