Stationary 1D / 2D code readers
Camera-based bar code readers for stationary use: These code readers reliably capture 1D- and 2D-codes; depending on the type, printed or directly marked, omnidirectional, static or in fast motion as well as inverse or mirrored codes. Various version are available with respect to size, robustness, protection classes IP 67 or 69K, speed or high-end functions.
Overview
Article list
Article list
Product selector
Filter
Results list: 79 products found
DCR 108i ADJ-0608-412-R3M
Stationary 2D-code reader
Part no.:
50155491
- Series: DCR 100i
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: UPC-E, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, A...
DCR 108i ADJ-0608-312-R3M
Stationary 2D-code reader
Part no.:
50155490
- Series: DCR 100i
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: QR code, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 248i FIX-F2-102-I3-G-V
Stationary 2D-code reader
Part no.:
50154892
- Series: DCR 200i
- Interface: Ethernet, PROFINET, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar Omnidirectional, 2/5 Interleaved, Azte...
DCR 108i ADJ-0608-412-R3M-F001
Stationary 2D-code reader
Part no.:
50154402
- Series: DCR 100i
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Code 32, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 108i ADJ-0608-312-R3M-F001
Stationary 2D-code reader
Part no.:
50154401
- Series: DCR 100i
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Codabar, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 248i FIX-L1-102-R3-V
Stationary 2D-code reader
Part no.:
50151587
- Series: DCR 200i
- Interface: Ethernet, PROFINET, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: UPC, 2/5 Interleaved, Aztec, Codabar, Code 128, Co...
DCR 258i FIX-F2-102-I3-V
Stationary 2D-code reader
Part no.:
50151106
- Series: DCR 200i
- Interface: Ethernet, RS 232, RS 422, EtherNet IP
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: EAN 8/13, 2/5 Interleaved, Aztec, Codabar, Code 12...
DCR 202i FIX-L1-102-R3-H
Stationary 2D-code reader
Part no.:
50149835
- Series: DCR 200i
- Interface: Ethernet, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Code...
DCR 248i FIX-L2-102-R3
Stationary 2D-code reader
Part no.:
50148608
- Series: DCR 200i
- Interface: Ethernet, PROFINET, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Code 32, 2/5 Interleaved, Aztec, Codabar, Code 128...
DCR 202i FIX-L2-102-R3
Stationary 2D-code reader
Part no.:
50148607
- Series: DCR 200i
- Interface: Ethernet, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Codabar, 2/5 Interleaved, Aztec, Code 128, Code 32...
DCR 248i FIX-L1-102-I3-V
Stationary 2D-code reader
Part no.:
50147775
- Series: DCR 200i
- Interface: Ethernet, PROFINET, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Code 39, 2/5 Interleaved, Aztec, Codabar, Code 128...
DCR 202i FIX-L1-102-I3-V
Stationary 2D-code reader
Part no.:
50147774
- Series: DCR 200i
- Interface: Ethernet, RS 232, RS 422
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar Stacked, 2/5 Interleaved, Aztec, Codab...
Part data of: 05/11/2026