A7-V1-DB-G-T
Tower light element
Part no.:
50138248
2 Working Days
| Series | A7 |
| Suitable for | Tower light elements of the A7 – Advanced Series |
| Type of signaling | Optical |
| Life expectancy | > 100,000 h |
| Supply voltage UB | 24 V, DC, 10 % |
| Current consumption, max. | 30 mA |
| Notes | Protected against accidental interchanges: Actuation of the colors is performed via PINs, thus, the calotte position can be freely selected (see operating instructions). The individual colors are actuated via VCC (PNP) |
| Design | Cylindrical |
| Dimension (Ø x L) | 70 mm x 50 mm |
| Housing material | Plastic |
| Net weight | 109 g |
| Type of fastening | Bayonet system |
| Type of illuminant | LED/24V |
| Signal image | Flashing light |
| Lens color | Green |
| Angle of radiation | 360° |
| Ambient temperature, operation | -10 ... 60 °C |
| Degree of protection | IP 66 |
| Approvals | CE CSA |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371220 |
| ECLASS 8.0 | 27371220 |
| ECLASS 9.0 | 27371220 |
| ECLASS 10.0 | 27371220 |
| ECLASS 11.0 | 27371220 |
| ECLASS 12.0 | 27371220 |
| ECLASS 13.0 | 27371220 |
| ECLASS 14.0 | 27371220 |
| ECLASS 15.0 | 27371220 |
| ETIM 5.0 | EC000232 |
| ETIM 6.0 | EC000232 |
| ETIM 7.0 | EC000232 |
| ETIM 8.0 | EC000232 |
| ETIM 9.0 | EC000232 |
| ETIM 10.0 | EC000232 |
EPLAN macro - edz