Lenses
Extensive selection of color and acoustic modules for the freely configurable tower lights of the A7, E4 and E7 series.
Overview
Article list
Article list
Product selector
Filter
Results list: 39 products found
A7-V1-DS-M7-T
Tower light element
Part no.:
50144838
- Series: A7
- Diameter: 70 mm
- Type of signaling: Optical, Continuous or flashing light
A7-V1-DS-Y-T
Tower light element
Part no.:
50141868
- Series: A7
- Lens color: Yellow
- Diameter: 70 mm
- Type of signaling: Optical, Continuous light
A7-V1-BZ3-S
Tower light element
Part no.:
50138366
- Series: A7
- Diameter: 70 mm
- Type of signaling: Acoustic
A7-V1-DB-G-T
Tower light element
Part no.:
50138248
- Series: A7
- Lens color: Green
- Diameter: 70 mm
- Type of signaling: Optical, Flashing light
A7-V1-DB-O-T
Tower light element
Part no.:
50138247
- Series: A7
- Lens color: Orange
- Diameter: 70 mm
- Type of signaling: Optical, Flashing light
A7-V1-DB-R-T
Tower light element
Part no.:
50138246
- Series: A7
- Lens color: Red
- Diameter: 70 mm
- Type of signaling: Optical, Flashing light
A7-V1-BZ2-S
Tower light element
Part no.:
50138151
- Series: A7
- Diameter: 70 mm
- Type of signaling: Acoustic
A7-V1-BZ1-M
Tower light element
Part no.:
50135462
- Series: A7
- Diameter: 70 mm
- Type of signaling: Acoustic
A7-V1-DS-W-T
Tower light element
Part no.:
50135461
- Series: A7
- Lens color: Clear
- Diameter: 70 mm
- Type of signaling: Optical, Continuous light
A7-V1-DS-B-T
Tower light element
Part no.:
50135460
- Series: A7
- Lens color: Blue
- Diameter: 70 mm
- Type of signaling: Optical, Continuous light
A7-V1-DS-G-T
Tower light element
Part no.:
50135459
- Series: A7
- Lens color: Green
- Diameter: 70 mm
- Type of signaling: Optical, Continuous light
A7-V1-DS-O-T
Tower light element
Part no.:
50135458
- Series: A7
- Lens color: Orange
- Diameter: 70 mm
- Type of signaling: Optical, Continuous light
Part data of: 11/10/2026