NT Base IT 2105i
Power supply unit
| Type | Power supply unit |
| Geeignet für | Mobile 2D-Codeleser Serie IT 2105i |
| Type | Plug-in power supply unit |
| Output | 5 V DC, 3 A |
| Input | 110 ... 240 V AC, 50 ... 60 Hz |
| Number of connections | 2 Piece(s) |
| Type of connection | Plugs: EU, UK, US, AUS (function: Voltage input) |
| Type of connection | Plug: 3.45 mm (function: Voltage output) |
| Dimension (W x H x L) | 39 mm x 80 mm x 110 mm |
| Net weight | 215 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ECLASS 12.0 | 27040701 |
| ECLASS 13.0 | 27040701 |
| ECLASS 14.0 | 27040701 |
| ECLASS 15.0 | 27040701 |
| ECLASS 16.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
| ETIM 10.0 | EC002540 |
| UNSPSC 26.08 | 39121004 |