CSL505-R100-700-M8
Light curtain receiver
| Series | 505 |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Application | Precise object detection |
| Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning Teach input Warning output |
| Measurement field length | 700 mm |
| Number of beams | 8 Piece(s) |
| Beam spacing | 100 mm |
| Minimum object diameter | 102.5 mm |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 150 mA |
| Switching element | Transistor, Push-pull |
| Switching principle | Light/dark switchable |
| Switching element | Transistor, Push-pull |
| Switching principle | Light/dark switchable |
| Cycle time | 12 ms |
| Response time per beam | 1,000 µs |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 27 mm x 780 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Net weight | 298 g |
| Housing color | Silver |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Software Via pin assignment |
| Ambient temperature, operation | -30 ... 50 °C |
| Ambient temperature, storage | -40 ... 65 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Standards applied | EN 60947-5-2 (German version) |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27270910 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ECLASS 10.0 | 27270910 |
| ECLASS 11.0 | 27270910 |
| ECLASS 12.0 | 27270910 |
| ECLASS 13.0 | 27270910 |
| ECLASS 14.0 | 27270910 |
| ECLASS 15.0 | 27270910 |
| ECLASS 16.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |
| ETIM 7.0 | EC002549 |
| ETIM 8.0 | EC002549 |
| ETIM 9.0 | EC002549 |
| ETIM 10.0 | EC002549 |
| UNSPSC 26.08 | 39121528 |