Narrow design
The cost-optimized, CSL 505 switching light curtain is specially designed for simple applications. With its slim design of 10 mm, integrated evaluation unit and large opening angle for quick and simple alignment, is can be used for projection monitoring, free field monitoring and object detection. Beam spacings between 5 and 100 mm and measurement field lengths up to 3100 mm or 5 m operating range.
Overview
Article list
Article list
Product selector
Filter
Results list: 58 products found
Combination product
CSL505-T25-1475-M8-D6
Light curtain transmitter
Part no.:
50144958
- Operating range, max.: 0.3 ... 6.5 m
- Measurement field length: 1,475 mm
- Beam spacing: 25 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R25-1475-M8
Light curtain receiver
Part no.:
50131342
- Measurement field length: 1,475 mm
- Beam spacing: 25 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T12.5-188-VB-M8
Light curtain transmitter
Part no.:
50131648
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 187.5 mm
- Beam spacing: 12.5 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R12.5-188-VB-M8
Light curtain receiver
Part no.:
50131614
- Measurement field length: 187.5 mm
- Beam spacing: 12.5 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-3100-M8
Light curtain transmitter
Part no.:
50131420
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 3,100 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-3100-M8
Light curtain receiver
Part no.:
50131364
- Measurement field length: 3,100 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-2700-M8
Light curtain transmitter
Part no.:
50131419
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 2,700 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-2700-M8
Light curtain receiver
Part no.:
50131363
- Measurement field length: 2,700 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-2300-M8
Light curtain transmitter
Part no.:
50131418
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 2,300 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-2300-M8
Light curtain receiver
Part no.:
50131362
- Measurement field length: 2,300 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-1900-M8
Light curtain transmitter
Part no.:
50131417
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 1,900 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-1900-M8
Light curtain receiver
Part no.:
50131361
- Measurement field length: 1,900 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-1500-M8
Light curtain transmitter
Part no.:
50131416
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 1,500 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-1500-M8
Light curtain receiver
Part no.:
50131360
- Measurement field length: 1,500 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-1100-M8
Light curtain transmitter
Part no.:
50131415
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 1,100 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-1100-M8
Light curtain receiver
Part no.:
50131359
- Measurement field length: 1,100 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T100-700-M8
Light curtain transmitter
Part no.:
50131414
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 700 mm
- Beam spacing: 100 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R100-700-M8
Light curtain receiver
Part no.:
50131358
- Measurement field length: 700 mm
- Beam spacing: 100 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T50-3150-M8
Light curtain transmitter
Part no.:
50131413
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 3,150 mm
- Beam spacing: 50 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R50-3150-M8
Light curtain receiver
Part no.:
50131357
- Measurement field length: 3,150 mm
- Beam spacing: 50 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T50-2750-M8
Light curtain transmitter
Part no.:
50131412
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 2,750 mm
- Beam spacing: 50 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R50-2750-M8
Light curtain receiver
Part no.:
50131356
- Measurement field length: 2,750 mm
- Beam spacing: 50 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL505-T50-2350-M8
Light curtain transmitter
Part no.:
50131411
- Operating range, max.: 0.3 ... 5 m
- Measurement field length: 2,350 mm
- Beam spacing: 50 mm
- Special version: Diagonal-beam scanning, Crossed-beam scanning, Par...
CSL505-R50-2350-M8
Light curtain receiver
Part no.:
50131355
- Measurement field length: 2,350 mm
- Beam spacing: 50 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Part data of: 20/09/2026