Base IT 1472g
Base station
Part no.:
50143595
Delivery time approx. 10 business days
| Type | Base station |
| Suitable for | IT 1472g series mobile 2D-code readers |
| Supply voltage UB | 4.75 ... 5.25 V, DC |
| Type | PS/2 RS 232 USB |
| Number of connections | 3 Piece(s) |
| Bluetooth range | Class 2 |
| Bluetooth version | 4.2 |
| Function | Configuration interface Data interface Voltage supply |
| Type of connection | RJ41 |
| Function | Configuration interface Data interface Voltage supply |
| Type of connection | Jack socket |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 100 mm x 84 mm x 132 mm |
| Plastic housing | UL 94-V0 |
| Net weight | 200 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 60 °C |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |