A7-MP1-100-M12
Tower light element
Applies to standard order quantities.
| Series | A7 |
| Type of connection | Connector |
| Design | Cylindrical |
| Dimension (Ø x L) | 70 mm x 146 mm |
| Housing material | Plastic |
| Net weight | 138 g |
| Housing color | Black |
| Design of mounting device | Horizontal mounting |
| Type of fastening, at system | Screw type / horizontal |
| Module holder | One side |
| Number of end caps | 1 Piece(s) |
| Ambient temperature, operation | -10 ... 60 °C |
| Degree of protection | IP 66, Only when mounted on a housing with the same degree of protection |
| Approvals | CE CSA |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371234 |
| ECLASS 8.0 | 27371234 |
| ECLASS 9.0 | 27371234 |
| ECLASS 10.0 | 27371234 |
| ECLASS 11.0 | 27371234 |
| ECLASS 12.0 | 27371234 |
| ECLASS 13.0 | 27371234 |
| ECLASS 14.0 | 27371234 |
| ECLASS 15.0 | 27371234 |
| ECLASS 16.0 | 27371234 |
| ETIM 5.0 | EC001259 |
| ETIM 6.0 | EC001259 |
| ETIM 7.0 | EC001259 |
| ETIM 8.0 | EC001259 |
| ETIM 9.0 | EC001259 |
| ETIM 10.0 | EC001259 |
| UNSPSC 26.08 | 32151500 |