DCR108iADJ-0608-312-R3M-F001
Stationary 2D-code reader
Part no.:
50154401
Delivery time approx. 10 business days
| Series | DCR 100i |
| Chip | CMOS (Global Shutter) |
| Software functions | Reading of 1D codes Reading of 2D codes |
| Code types, readable | 2/5 Hong Kong 2/5 IATA 2/5 Interleaved Aztec Codabar Code 32 Code 39 Code 93 Code 128 Composite Codes Data Matrix Code EAN 8/13 GS1 Databar Expanded GS1 Databar Expanded Stacked GS1 Databar Limited GS1 Databar RSS 14 GS1 Databar RSS 14 Stacked MSI Plessey Maxicode Micro QR PDF417 PDF417 Micro Pharma Code QR code UPC-A UPC-E |
| Reading distance | 40 ... 550 mm |
| Light source | LED, Red |
| Camera resolution, horizontal | 1,080 px |
| Camera resolution, vertical | 1,280 px |
| Focal length | 6 mm |
| Reading field opening angle, horizontal | 29 ° |
| Reading field opening angle, vertical | 34 ° |
| Modulus size | 0.08 ... 0.5 mm |
| Camera type | Monochrome |
| Focus | Manualy adjustable |
| Protective circuit | Overload protection |
| Supply voltage UB | 12 ... 28 V, DC |
| Current consumption, max. | max.= 11W, at 12 V DC |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Voltage type | DC |
| Switching principle | PNP/NPN (Opto-coupled transistor (Switching element)) |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching element | Opto-coupled transistor |
| Switching principle | NPN |
| Switching element | Opto-coupled transistor |
| Switching principle | NPN |
| Type | Ethernet, RS 232 |
| Function | Process |
| Transmission speed | 9,600 ... 230,400 Bd |
| Data format | Adjustable |
| Start bit | 1 |
| Data bit | 8 |
| Stop bit | 1 |
| Parity | None |
| Data encoding | ASCII Binary |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Function | Process |
| Switch functionality | None |
| Transmission protocol | TCP/IP , UDP, Modbus TCP |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 44 mm x 29 mm x 53 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Glass |
| Net weight | 150 g |
| Housing color | Silver |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 5 Piece(s) |
| Type of configuration | Configuration codes Software Teach-in |
| Operational controls | Button(s) |
| Function of the operational control | Resetting to factory settings Trigger Tune |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Degree of protection | IP 64 |
| Protection class | III |
| Test procedure for EMC in accordance with standard | FCC 15-CFR 47 Part 15 Limits Class B IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-8 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |