Battery HS6678
Battery
Applies to standard order quantities.
| Type | Battery |
| Suitable for | HS 6678 |
| Supply voltage UB | 3.6 V, DC, 0 % |
| Technologie | LiIon |
| Battery storage capacity | 3.1 A·h |
| Dimension (W x H x L) | 21.3 mm x 25.2 mm x 82.5 mm |
| Net weight | 63 g |
| Customs tariff number | 85076000 |
| ECLASS 5.1.4 | 27050401 |
| ECLASS 8.0 | 27050403 |
| ECLASS 9.0 | 27059090 |
| ECLASS 10.0 | 27050403 |
| ECLASS 11.0 | 27050403 |
| ECLASS 12.0 | 27050403 |
| ECLASS 13.0 | 27050403 |
| ECLASS 14.0 | 27050403 |
| ECLASS 15.0 | 27050403 |
| ECLASS 16.0 | 27050403 |
| ETIM 5.0 | EC000357 |
| ETIM 6.0 | EC000357 |
| ETIM 7.0 | EC000357 |
| ETIM 8.0 | EC000357 |
| ETIM 9.0 | EC000357 |
| ETIM 10.0 | EC000357 |
| UNSPSC 26.08 | 26111701 |