MLDSET-M1-1300T
Safety sensor set
| Series | MLDSET |
| Special version | Integrated muting indicator |
| Functions | Alternative connection for second muting signal Contactor monitoring (EDM), selectable Muting-timeout extension Muting enable function Start/restart interlock (RES), selectable |
| Integrated laser alignment aid | No |
| Reflective element for laser alignment aid | No |
| Integrated muting indicator | Yes |
| Integrated status indicator | Yes |
| Muting type | Timing controlled 2-sensor muting |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 6.6E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Operating range | 0 ... 8 m |
| Number of beams | 2 Piece(s) |
| Beam spacing | 500 mm |
| Net weight | 17,646 g |
| Type of muting sensors | PRK 25C retro-reflective photoelectric sensors |
| With device column | Yes |
| Number of muting sensors | 2 Piece(s) |
| Column height without foot | 1,300 mm |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272703 |
| ECLASS 8.0 | 27272703 |
| ECLASS 9.0 | 27272703 |
| ECLASS 10.0 | 27272703 |
| ECLASS 11.0 | 27272703 |
| ECLASS 12.0 | 27272703 |
| ECLASS 13.0 | 27272703 |
| ECLASS 14.0 | 27272703 |
| ECLASS 15.0 | 27272703 |
| ECLASS 16.0 | 27272703 |
| ETIM 5.0 | EC001832 |
| ETIM 6.0 | EC001832 |
| ETIM 7.0 | EC001832 |
| ETIM 8.0 | EC001832 |
| ETIM 9.0 | EC001832 |
| ETIM 10.0 | EC001832 |
| UNSPSC 26.08 | 32151804 |