MLDSET
The MLDSET protective sensor sets offer complete solutions for access guarding with muting function. Thanks to the ready‑to‑use design with pluggable connections, the pre-mounted sets guarantee efficient setup and fast commissioning. A wide selection of turnkey variants optimized to the different muting tasks is available.
Overview
Article list
Article list
Product selector
Filter
Results list: 13 products found
MLDSET-M1-1300L
Safety sensor set
Part no.:
66900022
- Series: MLDSET
- Operating range, max.: 0 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M1-1300T
Safety sensor set
Part no.:
66900021
- Series: MLDSET
- Operating range, max.: 0 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M1-1600L
Safety sensor set
Part no.:
66900024
- Series: MLDSET
- Operating range, max.: 0 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M1-1600T
Safety sensor set
Part no.:
66900023
- Series: MLDSET
- Operating range, max.: 0 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M1-1600T4
Safety sensor set
Part no.:
66900012
- Series: MLDSET
- Operating range, max.: 0 ... 8 m
- Number of beams: 2 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-1300L
Safety sensor set
Part no.:
66900026
- Series: MLDSET
- Operating range, max.: 0 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-1300T
Safety sensor set
Part no.:
66900025
- Series: MLDSET
- Operating range, max.: 0 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-1600L
Safety sensor set
Part no.:
66900028
- Series: MLDSET
- Operating range, max.: 0 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-1600T
Safety sensor set
Part no.:
66900027
- Series: MLDSET
- Operating range, max.: 0 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-1600T4
Safety sensor set
Part no.:
66900013
- Series: MLDSET
- Operating range, max.: 0.5 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Start/restart interlock (RES), selectable, Alterna...
MLDSET-M2-L
Safety sensor set
Part no.:
66900071
- Operating range, max.: 0.5 ... 6 m
- Number of beams: 3 Piece(s)
MLDSET-M2-T
Safety sensor set
Part no.:
66900070
- Operating range, max.: 0.5 ... 6 m
- Number of beams: 3 Piece(s)
Part data of: 05/11/2026