HS 6678 DPM
Wireless mobile 2D-code reader
Applies to standard order quantities.
| Series | HS 66x8 |
| Code types, readable | Aztec Codabar Code 11 Code 39 Code 93 Code 128 Composite Codes Data Matrix Code EAN/UPC GS1 Databar MSI Plessey Maxicode Micro PDF Micro QR PDF417 QR code |
| Reading distance | 0 ... 147 mm |
| Light source | LED, Red / white |
| LED group | 1 |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 960 px |
| Alignment aid | Laser, red |
| Light wavelength | 655 nm |
| Supply voltage UB | 4.5 ... 5.5 V, DC |
| Power consumption, max. | 5 W |
| Technologie | LiIon |
| Battery storage capacity | 3.1 A·h |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Bluetooth range | Class 1 (default: class 2) |
| Bluetooth version | 4.0 |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 77 mm x 185 mm x 143 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Net weight | 402 g |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Drop height | 2.4 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 65 IP 67 |
| Approvals | c UL US |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ECLASS 16.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |
| UNSPSC 26.08 | 43211701 |