Standard tapes
Standardized bar code tapes are available in lengths from 5 m to max. 200 m and in heights of 25 mm and 47 mm. The used material provides very high abrasion resistance as well as resistance against environmental influences and many chemicals. The bar code tape is delivered on rolls and is easy to affix on both straight lines as well as in curves and radii.
Overview
Article list
Article list
Product selector
Filter
Results list: 86 products found
BCB G30 H47 L200
Bar code tape
Part no.:
50106468
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 200,000 mm
BCB G30 H47 L005
Bar code tape
Part no.:
50106467
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 5,000 mm
BCB G30 H47 L150
Bar code tape
Part no.:
50104806
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 150,000 mm
BCB G30 H47 L140
Bar code tape
Part no.:
50104805
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 140,000 mm
BCB G30 H47 L130
Bar code tape
Part no.:
50104804
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 130,000 mm
BCB G30 H47 L120
Bar code tape
Part no.:
50104803
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 120,000 mm
BCB G30 H47 L110
Bar code tape
Part no.:
50104802
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 110,000 mm
BCB G30 H47 L100
Bar code tape
Part no.:
50104801
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 100,000 mm
BCB G30 H47 L090
Bar code tape
Part no.:
50104800
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 90,000 mm
BCB G30 H47 L080
Bar code tape
Part no.:
50104799
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 80,000 mm
BCB G30 H47 L070
Bar code tape
Part no.:
50104798
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 70,000 mm
BCB G30 H47 L060
Bar code tape
Part no.:
50104797
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 60,000 mm
Part data of: 05/11/2026