Extra large and small light spots
Diffuse red light sensors with small light spot detect small objects in situations where lasers cannot be used. Background sensors with long light spot reliably bridge object openings. Even if an area needs to be monitored, background sensors with long light spot are a reliable solution.
Overview
Article list
Article list
Product selector
Filter
Results list: 78 products found
HT5B.XL/PX-M8
Diffuse sensor with background suppression
Part no.:
50157018
- Series: 5B
- Operating range, max.: 0.002 ... 0.1 m
- Light source: LED, Red
- Switching output: Transistor, PNP
HT55C.XL/LG-5000
Diffuse sensor with background suppression
Part no.:
50153868
- Series: 55C
- Operating range, max.: 0.005 ... 0.05 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT5B.XL/4X-200-M8
Diffuse sensor with background suppression
Part no.:
50153163
- Series: 5B
- Operating range, max.: 0.002 ... 0.1 m
- Light source: LED, Red
- Switching output: Transistor, PNP
HT33C.XL/LG-M8
Diffuse sensor with background suppression
Part no.:
50150357
- Series: 33C
- Operating range, max.: 0 ... 0.6 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT35C.XL/LG-200-M12
Diffuse sensor with background suppression
Part no.:
50150314
- Series: 35C
- Operating range, max.: 0 ... 0.6 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT35C.XL/LG
Diffuse sensor with background suppression
Part no.:
50150313
- Series: 35C
- Operating range, max.: 0 ... 0.6 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT35C.XL/LG-M12
Diffuse sensor with background suppression
Part no.:
50150312
- Series: 35C
- Operating range, max.: 0 ... 0.6 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT55C.XL/LG-200-M12
Diffuse sensor with background suppression
Part no.:
50148208
- Series: 55C
- Operating range, max.: 0.005 ... 0.05 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT55C.XL/LG-M8
Diffuse sensor with background suppression
Part no.:
50148207
- Series: 55C
- Operating range, max.: 0.005 ... 0.05 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT55C.S/LG-200-M12
Diffuse sensor with background suppression
Part no.:
50148206
- Series: 55C
- Operating range, max.: 0.005 ... 0.2 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT55C.S/LG-M8
Diffuse sensor with background suppression
Part no.:
50148205
- Series: 55C
- Operating range, max.: 0.005 ... 0.2 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
HT53CL1.X/LG-M8
Diffuse sensor with background suppression
Part no.:
50148176
- Series: 53C
- Operating range, max.: 0.02 ... 0.45 m
- Light source: Laser, Red
- Switching output: Transistor, Push-pull
Part data of: 05/11/2026