Passive connection units
Passive distribution boxes for easily bundling sensors with mounting holes in the middle and additional fixing holes on the side enable flexible mounting on all standard profiles and mounting plates. Ideal for harsh industrial conditions through vibration and shock resistance.
Overview
Article list
Article list
Product selector
Filter
Results list: 10 products found
MD 7XXP-11-82IO5-FK
Distribution box
Part no.:
50130994
- Distribution box, thread size: M12
- Distribution box, no. of pins: 5 -pin
- Master connection: Terminal
MD 7XXP-11-88IO3-12
Distribution box
Part no.:
50130990
- Distribution box, thread size: M8
- Distribution box, no. of pins: 3 -pin
- Master connection: Connector, M12
MD 7XXP-11-82IO5-13
Distribution box
Part no.:
50130608
- Distribution box, thread size: M12
- Distribution box, no. of pins: 5 -pin
- Master connection: Connector, M23
MD 7XXP-11-82IO5-K100
Distribution box
Part no.:
50130605
- Distribution box, thread size: M12
- Distribution box, no. of pins: 5 -pin
- Master connection: Cable, 10,000 mm
MD 7XXP-11-82IO5-K050
Distribution box
Part no.:
50130604
- Distribution box, thread size: M12
- Distribution box, no. of pins: 5 -pin
- Master connection: Cable, 5,000 mm
MD 7XXP-11-82IO5-K030
Distribution box
Part no.:
50130603
- Distribution box, thread size: M12
- Distribution box, no. of pins: 5 -pin
- Master connection: Cable, 3,000 mm
MD 7XXP-11-82IO4-K100
Distribution box
Part no.:
50130602
- Distribution box, thread size: M12
- Distribution box, no. of pins: 4 -pin
- Master connection: Cable, 10,000 mm
MD 7XXP-11-82IO4-K050
Distribution box
Part no.:
50130601
- Distribution box, thread size: M12
- Distribution box, no. of pins: 4 -pin
- Master connection: Cable, 5,000 mm
MD 7XXP-11-88IO3-K100
Distribution box
Part no.:
50130599
- Distribution box, thread size: M8
- Distribution box, no. of pins: 3 -pin
- Master connection: Cable, 10,000 mm
MD 7XXP-11-88IO3-K050
Distribution box
Part no.:
50130598
- Distribution box, thread size: M8
- Distribution box, no. of pins: 3 -pin
- Master connection: Cable, 5,000 mm
Part data of: 20/09/2026