MLD 500
The type 4/PL e multiple light beam safety devices with separate transmitter and receiver enable large operating ranges up to 70 m and are available as 2-, 3-, and 4-beam versions. The photoelectric sensors can quickly and easily be installed with the integrated laser alignment aid – helpful above all with multiple-side guarding via deflecting mirrors. For error-free configuration and fast device exchange, all MLDs are configured via wiring. Thanks to multiple scanning, they also function reliably in demanding environments. Models with integrated AS-i interface round out the program.
Overview
Article list
Article list
Product selector
Filter
Results list: 101 products found
Combination product
Combination product
MLD510-R2/A
Multiple light beam safety device receiver
Part no.:
66533101
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-T2/A
Multiple light beam safety device transmitter
Part no.:
66501101
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 2 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-R2E/A
Multiple light beam safety device receiver
Part no.:
66533102
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-T2/A
Multiple light beam safety device transmitter
Part no.:
66501101
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 2 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
Combination product
MLD510-R3/A
Multiple light beam safety device receiver
Part no.:
66533201
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD500-T3/A
Multiple light beam safety device transmitter
Part no.:
66501201
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 3 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-R3E/A
Multiple light beam safety device receiver
Part no.:
66533202
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD500-T3/A
Multiple light beam safety device transmitter
Part no.:
66501201
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 3 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
Combination product
MLD510-R4/A
Multiple light beam safety device receiver
Part no.:
66533301
- Number of beams: 4 Piece(s)
- Functions: Automatic restart
MLD500-T4/A
Multiple light beam safety device transmitter
Part no.:
66501301
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 4 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-R4E/A
Multiple light beam safety device receiver
Part no.:
66533302
- Number of beams: 4 Piece(s)
- Functions: Automatic restart
MLD500-T4/A
Multiple light beam safety device transmitter
Part no.:
66501301
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 4 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-XR2
Multiple light beam safety device receiver
Part no.:
66533500
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-XT2
Multiple light beam safety device transmitter
Part no.:
66501500
- Operating range, max.: 20 ... 70 m
- Number of beams: 2 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-XR2/A
Multiple light beam safety device receiver
Part no.:
66533501
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-XT2/A
Multiple light beam safety device transmitter
Part no.:
66501501
- Operating range, max.: 20 ... 70 m
- Number of beams: 2 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Combination product
MLD510-XR2E/A
Multiple light beam safety device receiver
Part no.:
66533502
- Number of beams: 2 Piece(s)
- Functions: Automatic restart
MLD500-XT2/A
Multiple light beam safety device transmitter
Part no.:
66501501
- Operating range, max.: 20 ... 70 m
- Number of beams: 2 Piece(s)
- Functions: Range reduction
- Integrated laser alignment aid: No
Part data of: 05/11/2026