Energetic diffuse sensors
Detection of objects by detecting the diffused light, operating ranges up to 1 m, adjustment by means of teach button.
Overview
Article list
Article list
Product selector
Filter
Results list: 117 products found
FT23/PX-200-M12
Energetic diffuse sensor
Part no.:
50157466
- Series: 23
- Operating range, max.: 0.005 ... 0.18 m
- Design: Cubic
- Light source: LED, Red
FT28-120F/4P-M12
Energetic diffuse sensor
Part no.:
50150699
- Series: 28
- Operating range, max.: 0.005 ... 0.12 m
- Design: Cubic
- Light source: LED, Red
ET5BI/4X-M8
Energetic diffuse sensor
Part no.:
50148000
- Series: 5B
- Operating range, max.: 0.002 ... 0.7 m
- Design: Cubic
- Light source: LED, Infrared
ET5B/PX-200-M12
Energetic diffuse sensor
Part no.:
50147997
- Series: 5B
- Operating range, max.: 0.002 ... 0.7 m
- Design: Cubic
- Light source: LED, Red
ET5B/4X-200-M12
Energetic diffuse sensor
Part no.:
50147996
- Series: 5B
- Operating range, max.: 0.002 ... 0.7 m
- Design: Cubic
- Light source: LED, Red
ET5B/4X-M8
Energetic diffuse sensor
Part no.:
50147995
- Series: 5B
- Operating range, max.: 0.002 ... 0.7 m
- Design: Cubic
- Light source: LED, Red
ET5B/2X-M8
Energetic diffuse sensor
Part no.:
50147994
- Series: 5B
- Operating range, max.: 0.002 ... 0.7 m
- Design: Cubic
- Light source: LED, Red
FT28.3/PX-200-M8
Energetic diffuse sensor
Part no.:
50147230
- Series: 28
- Operating range, max.: 0.001 ... 0.21 m
- Design: Cubic
- Light source: LED, Red
Part data of: 05/11/2026