Glass fiber optics
Glass fiber optics are used in demanding environmental conditions with high temperatures and are resistant to chemicals. For radiation through foils or applications with high light power, they offer further advantages through the especially low damping.
Overview
Article list
Article list
Product selector
Filter
Results list: 42 products found
Combination product
GF-ETB-SS-630-SM
Glass fiber optics type diffuse reflective
Part no.:
50153815
- Operating principle: Diffuse reflection principle
- Fiber length: 3,000 mm
- Fiber sheathing material: Stainless steel (SUS303)
- Light beam exit: Front
Combination product
GF-ETB-SS-610-SM
Glass fiber optics type diffuse reflective
Part no.:
50153814
- Operating principle: Diffuse reflection principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-ETB-SS-605-SM
Glass fiber optics type diffuse reflective
Part no.:
50153813
- Operating principle: Diffuse reflection principle
- Fiber length: 500 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-ETB-SS-310-SM
Glass fiber optics type diffuse reflective
Part no.:
50153812
- Operating principle: Diffuse reflection principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-LB-SS-430-SM
Glass fiber optics type diffuse reflective
Part no.:
50153811
- Operating principle: Throughbeam principle
- Fiber length: 3,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-LB-SS-410-SM
Glass fiber optics type diffuse reflective
Part no.:
50153810
- Operating principle: Throughbeam principle
- Fiber length: 1,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-LB-SS-405-SM
Glass fiber optics type diffuse reflective
Part no.:
50153809
- Operating principle: Throughbeam principle
- Fiber length: 500 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-ETM-SS-402-IM
Glass fiber optics type diffuse reflective
Part no.:
50149673
- Operating principle: Diffuse reflection principle
- Fiber length: 200 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Front
Combination product
GF-LB-SS-820-SF
Glass fiber optics for throughbeam operation
Part no.:
50142353
- Operating principle: Throughbeam principle
- Fiber length: 2,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Lateral with lens
Combination product
GF-LB-SS-830-SF
Glass fiber optics for throughbeam operation
Part no.:
50142352
- Operating principle: Throughbeam principle
- Fiber length: 3,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Lateral with lens
Combination product
GF-LB-SS-840-SF
Glass fiber optics for throughbeam operation
Part no.:
50142351
- Operating principle: Throughbeam principle
- Fiber length: 4,000 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: Lateral with lens
Combination product
GF-ETB-SS-305-SM
Glass fiber optics type diffuse reflective
Part no.:
50134919
- Operating principle: Diffuse reflection principle
- Fiber length: 500 mm
- Fiber sheathing material: Stainless steel
- Light beam exit: On face
Part data of: 20/09/2026