MC300
Owing to their enclosed design and contact-free operating principle, the magnetically coded proximity sensors are ideal for use in harsh, dirty and damp environments. The cubic and cylindrical designs enable use in many different applications
Overview
Advantages for you
Details and downloads
Article list
Owing to their enclosed design and contact-free operating principle, the MC300 magnetically coded proximity sensors are ideal for use in harsh, dirty and damp environments. The cubic and cylindrical designs enable use in many different applications.
Advantages for you
- Wear-free operation and long life expectancy: even with frequent operating cycles
- Versatile use: For use in dusty, dirty and damp environments
- Flexible use: thanks to different designs, contact configurations and connections
Technical properties
| MC300 | |
| Type 4 interlock device / contactless actuation in accordance with EN ISO 14119 | |
| High-strength plastic housing, degree of protection IP 67 | |
| Actuator with low coding level in accordance with EN ISO 14119 | |
| Models with additional signaling contact and status LED | |
| Connection via cable or M8 / M12 connector | |
| Wide temperature range from -20 … 70 degrees Celsius |
Article list
Product selector
Filter
Results list: 42 products found
MC330-S1-C02M12-A
Magnetically coded sensor
Part no.:
63001107
- Design: Cylindrical
- Connection: Cable with connector, M12
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1C2-A
Magnetically coded sensor
Part no.:
63001100
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1C5-A
Magnetically coded sensor
Part no.:
63001101
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1C10-A
Magnetically coded sensor
Part no.:
63001102
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1M8-A
Magnetically coded sensor
Part no.:
63001106
- Design: Cylindrical
- Connection: Connector, M8
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1R2-A
Magnetically coded sensor
Part no.:
63001103
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1R5-A
Magnetically coded sensor
Part no.:
63001104
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S1R10-A
Magnetically coded sensor
Part no.:
63001105
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 1NC + 1NO
- Cut-out point (OFF), min.: 12 mm
MC330-S2-C02M12-A
Magnetically coded sensor
Part no.:
63001127
- Design: Cylindrical
- Connection: Cable with connector, M12
- Contact allocation: 2NO
- Cut-out point (OFF), min.: 15 mm
MC330-S2C2-A
Magnetically coded sensor
Part no.:
63001120
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 2NO
- Cut-out point (OFF), min.: 15 mm
MC330-S2C5-A
Magnetically coded sensor
Part no.:
63001121
- Design: Cylindrical
- Connection: Cable with wire-end sleeves
- Contact allocation: 2NO
- Cut-out point (OFF), min.: 15 mm
MC330-S2M8-A
Magnetically coded sensor
Part no.:
63001126
- Design: Cylindrical
- Connection: Connector, M8
- Contact allocation: 2NO
- Cut-out point (OFF), min.: 15 mm
Part data of: 05/11/2026