RSL 425, 445, 455P
In addition to the features of the RSL 400 family, the model variants RSL 425, 445 and 455P also have high-quality measurement value output for navigating AGVs. The high quality of the data and the small measurement error are achieved through the narrow laser spot that maintains its perpendicular shape over the entire scanning angle.
Overview
Article list
Article list
Product selector
Filter
Results list: 36 products found
RSL455P-XL/CU400P-3M12
Safety laser scanner
Part no.:
53800327
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: Up to 100
- Connection: Connector, M12, 4 -pin
RSL455P-L/CU400P-3M12
Safety laser scanner
Part no.:
53800326
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: Up to 100
- Connection: Connector, M12, 4 -pin
RSL455P-M/CU400P-3M12
Safety laser scanner
Part no.:
53800325
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: Up to 100
- Connection: Connector, M12, 4 -pin
RSL455P-S/CU400P-3M12
Safety laser scanner
Part no.:
53800324
- Operating range, max.: 0 ... 3 m
- Number of field pairs: Up to 100
- Connection: Connector, M12, 4 -pin
RSL445-XL/CU429-300-WPU
Safety laser scanner
Part no.:
53800298
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable with connector, M30, 30 -pin, 300 mm
RSL445-L/CU429-300-WPU
Safety laser scanner
Part no.:
53800297
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable with connector, M30, 30 -pin, 300 mm
RSL445-M/CU429-300-WPU
Safety laser scanner
Part no.:
53800296
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable with connector, M30, 30 -pin, 300 mm
RSL445-S/CU429-300-WPU
Safety laser scanner
Part no.:
53800295
- Operating range, max.: 0 ... 3 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable with connector, M30, 30 -pin, 300 mm
RSL445-XL/CU429-25
Safety laser scanner
Part no.:
53800294
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable, 25,000 mm
RSL445-L/CU429-25
Safety laser scanner
Part no.:
53800293
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable, 25,000 mm
RSL445-M/CU429-25
Safety laser scanner
Part no.:
53800292
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable, 25,000 mm
RSL445-S/CU429-25
Safety laser scanner
Part no.:
53800291
- Operating range, max.: 0 ... 3 m
- Number of field pairs: Up to 100
- Number of OSSDs: 4 Piece(s)
- Connection: Cable, 25,000 mm
Part data of: 05/11/2026