Optimized for high-gloss and polished objects
Sensors with a V-configuration detect even transparent objects and are equipped with foreground and background suppression. Sensors with a V-configuration and long light spot are also suitable for the detection of bottles.
Overview
Article list
Article list
Product selector
Filter
Results list: 19 products found
HT3C.V/2X-M8
Diffuse sensor with background suppression
Part no.:
50155533
- Series: 3C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, NPN
HT3C.HFVXL/6G-M8
Diffuse sensor with background suppression
Part no.:
50151478
- Series: 3C
- Operating range, max.: 0.01 ... 0.08 m
- Switching output: Transistor, Push-pull
HT3C.BVXL/4P-M8
Diffuse sensor with background suppression
Part no.:
50149612
- Series: 3C
- Operating range, max.: 0.01 ... 0.08 m
- Switching output: Transistor, PNP
HT55C.V/LG-200-M12
Diffuse sensor with background suppression
Part no.:
50148214
- Series: 55C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, Push-pull, Transistor, Push-pull
- Interface: IO-Link
HT53C.V/LG-M8
Diffuse sensor with background suppression
Part no.:
50148173
- Series: 53C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, Push-pull, Transistor, Push-pull
- Interface: IO-Link
HT3C.VXL/4P-200-M12
Diffuse sensor with background suppression
Part no.:
50143658
- Series: 3C
- Operating range, max.: 0.01 ... 0.08 m
- Switching output: Transistor, PNP
HT3C.BVXL/4P-200-M12
Diffuse sensor with background suppression
Part no.:
50138204
- Series: 3C
- Operating range, max.: 0.01 ... 0.08 m
- Switching output: Transistor, PNP
HT3C.VXL/6G-M8
Diffuse sensor with background suppression
Part no.:
50137938
- Series: 3C
- Operating range, max.: 0.01 ... 0.08 m
- Switching output: Transistor, Push-pull
HT3C.V/4X-M8
Diffuse sensor with background suppression
Part no.:
50137049
- Series: 3C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, PNP
HT3C.V/2N-M8
Diffuse sensor with background suppression
Part no.:
50136246
- Series: 3C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, NPN
HT3C.BV/4P-200-M8
Diffuse sensor with background suppression
Part no.:
50133613
- Series: 3C
- Operating range, max.: 0.015 ... 0.15 m
- Switching output: Transistor, PNP
Part data of: 05/11/2026