MLC 530
The safety light curtains of type 4/PL e of model MLC 530 feature additional control functions. The integrated 2-sensor muting allows for the time-controlled, temporary bridging of the protective function. The blanking function offers fixed or floating beam blanking. In the "reduced resolution" operating mode, small objects can be moved through the protective field while, e.g., a hand is still detected. Configuration is performed by means of wiring. Various scan modes ensure optimum availability, even under difficult environmental conditions.
Overview
Article list
Article list
Product selector
Filter
Results list: 117 products found
Combination product
MLC530R14-150
Safety light curtain receiver
Part no.:
68003101
- Resolution: 14 mm
- Protective field height: 150 mm
MLC500T14-150
Safety light curtain transmitter
Part no.:
68000101
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 150 mm
Combination product
MLC530R14-300
Safety light curtain receiver
Part no.:
68003103
- Resolution: 14 mm
- Protective field height: 300 mm
MLC500T14-300
Safety light curtain transmitter
Part no.:
68000103
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Combination product
MLC530R14-450
Safety light curtain receiver
Part no.:
68003104
- Resolution: 14 mm
- Protective field height: 450 mm
MLC500T14-450
Safety light curtain transmitter
Part no.:
68000104
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Combination product
MLC530R14-600
Safety light curtain receiver
Part no.:
68003106
- Resolution: 14 mm
- Protective field height: 600 mm
MLC500T14-600
Safety light curtain transmitter
Part no.:
68000106
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Combination product
MLC530R14-750
Safety light curtain receiver
Part no.:
68003107
- Resolution: 14 mm
- Protective field height: 750 mm
MLC500T14-750
Safety light curtain transmitter
Part no.:
68000107
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Combination product
MLC530R14-900
Safety light curtain receiver
Part no.:
68003109
- Resolution: 14 mm
- Protective field height: 900 mm
MLC500T14-900
Safety light curtain transmitter
Part no.:
68000109
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Combination product
MLC530R14-1050
Safety light curtain receiver
Part no.:
68003110
- Resolution: 14 mm
- Protective field height: 1,050 mm
MLC500T14-1050
Safety light curtain transmitter
Part no.:
68000110
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Combination product
MLC530R14-1200
Safety light curtain receiver
Part no.:
68003112
- Resolution: 14 mm
- Protective field height: 1,200 mm
MLC500T14-1200
Safety light curtain transmitter
Part no.:
68000112
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
Combination product
MLC530R14-1350
Safety light curtain receiver
Part no.:
68003113
- Resolution: 14 mm
- Protective field height: 1,350 mm
MLC500T14-1350
Safety light curtain transmitter
Part no.:
68000113
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
Combination product
MLC530R14-1500
Safety light curtain receiver
Part no.:
68003115
- Resolution: 14 mm
- Protective field height: 1,500 mm
MLC500T14-1500
Safety light curtain transmitter
Part no.:
68000115
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
Combination product
MLC530R14-1650
Safety light curtain receiver
Part no.:
68003116
- Resolution: 14 mm
- Protective field height: 1,650 mm
MLC500T14-1650
Safety light curtain transmitter
Part no.:
68000116
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
Combination product
MLC530R14-1800
Safety light curtain receiver
Part no.:
68003118
- Resolution: 14 mm
- Protective field height: 1,800 mm
MLC500T14-1800
Safety light curtain transmitter
Part no.:
68000118
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
Part data of: 05/11/2026