AC-ABF11.INV
Acknowledgment unit
| Contact allocation | NO(1) |
| Switching current via button | 1 ... 1,000 mA |
| Current load, max. | 10 A |
| Current consumption, max. | 5 ... 20 mA, LED |
| Rated insulation voltage | 500 V AC/DC |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 72 mm x 56 mm x 80 mm |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 250 g |
| Housing color | Black Gray |
| Clamping plate material | Stainless steel |
| Type of display | Continuous light LED |
| Operational controls | 1 command device |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27371246 |
| ECLASS 11.0 | 27371246 |
| ECLASS 12.0 | 27371246 |
| ECLASS 13.0 | 27371246 |
| ECLASS 14.0 | 27371246 |
| ECLASS 15.0 | 27371246 |
| ECLASS 16.0 | 27371246 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 39122216 |