AC-AN-F2J2
Actuator
| Functions | Adjustable, 2 directions Flexible, 2 directions |
| Dimension (W x H x L) | 30 mm x 22 mm x 44 mm |
| Net weight | 24 g |
| Type of fastening | Through-hole mounting |
| Design, actuator | Straight |
| Area of application, actuator | Normal duty |
| Mounting bore holes | 90° to key direction |
| Material | Plastic Stainless steel |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279216 |
| ECLASS 8.0 | 27279216 |
| ECLASS 9.0 | 27272606 |
| ECLASS 10.0 | 27272606 |
| ECLASS 11.0 | 27272606 |
| ECLASS 12.0 | 27272606 |
| ECLASS 13.0 | 27272606 |
| ECLASS 14.0 | 27272606 |
| ECLASS 15.0 | 27272606 |
| ETIM 5.0 | EC001487 |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
| ETIM 10.0 | EC001487 |