AC-L300-UCA
Actuator
| Code type | Unique code |
| Encoding level | High, EN ISO 14119 |
| Design | Cubic |
| Dimension (W x H x L) | 40 mm x 48.1 mm x 59.4 mm |
| Net weight | 179 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279216 |
| ECLASS 8.0 | 27279216 |
| ECLASS 9.0 | 27272606 |
| ECLASS 10.0 | 27272606 |
| ECLASS 11.0 | 27272606 |
| ECLASS 12.0 | 27272606 |
| ECLASS 13.0 | 27272606 |
| ECLASS 14.0 | 27272606 |
| ECLASS 15.0 | 27272606 |
| ECLASS 16.0 | 27272606 |
| ETIM 5.0 | EC001487 |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
| ETIM 10.0 | EC001487 |
| UNSPSC 26.08 | 39122221 |