AC-M12-PBT1
Terminating resistor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | COMPACTplus multiple light beam safety devices COMPACTplus safety light curtains RS4 safety laser scanners |
| Suitable for interface | PROFIBUS DP |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Version | Axial |
| Net weight | 20 g |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |