AC-MK2
Adapter
| Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
| Functions | Activation of the laser alignment aid |
| Dimension (Ø x L) | 17 mm x 23 mm |
| Net weight | 8 g |
| Housing color | Black |
| Material | Plastic |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27279090 |
| ECLASS 11.0 | 27279090 |
| ECLASS 12.0 | 27279090 |
| ECLASS 13.0 | 27279090 |
| ECLASS 14.0 | 27279090 |
| ECLASS 15.0 | 27279090 |
| ECLASS 16.0 | 27279090 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 41111900 |