AC-SBO-ERS

Adjustable clamping bolt

Part no.: 63000797

Functions Adjustable with lock nut
Red protective cap
Rope quick fastener
Dimension (Ø x L) 16 mm
Net weight 61 g
Material Plastic
Steel, galvanized
Length, min. 112 mm
Length, max. 142 mm
Customs tariff number 85389099
ECLASS 5.1.4 27371290
ECLASS 8.0 27371290
ECLASS 9.0 27371201
ECLASS 10.0 27371292
ECLASS 11.0 27371292
ECLASS 12.0 27371292
ECLASS 13.0 27371292
ECLASS 14.0 27371292
ECLASS 15.0 27371292
ECLASS 16.0 27371292
ETIM 5.0 EC002026
ETIM 6.0 EC002026
ETIM 7.0 EC002026
ETIM 8.0 EC002024
ETIM 9.0 EC002024
ETIM 10.0 EC002024
3D-CAD model - AC-SBO-ERS - zip
EPLAN macro - edz