AC-TR30-S
Test piece
Part no.:
430434
| Dimension (Ø x L) | 30 mm x 240 mm |
| Housing material | Plastic |
| Plastic housing | Polyoxymethylene (POM) |
| Net weight | 46 g |
| Housing color | Black |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270990 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27270992 |
| ECLASS 11.0 | 27270992 |
| ECLASS 12.0 | 27270992 |
| ECLASS 13.0 | 27270992 |
| ECLASS 14.0 | 27270992 |
| ECLASS 15.0 | 27270992 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |