BCB G40 SH1 SL
Bar code tape
| Type | Configurable bar code tape (special tape, TWIN tape, repair tape) | 
| Special version | Special tape | 
| Grid dimension | 40 mm | 
| Net weight | 7 g | 
| Manufacturing process | Digital printing | 
| Customs tariff number | 48211010 | 
| ECLASS 5.1.4 | 27280190 | 
| ECLASS 8.0 | 27280190 | 
| ECLASS 9.0 | 27280192 | 
| ECLASS 10.0 | 27280192 | 
| ECLASS 11.0 | 27280192 | 
| ECLASS 12.0 | 27280192 | 
| ECLASS 13.0 | 27280192 | 
| ECLASS 14.0 | 27280192 | 
| ECLASS 15.0 | 27280192 | 
| ETIM 5.0 | EC002498 | 
| ETIM 6.0 | EC003015 | 
| ETIM 7.0 | EC003015 | 
| ETIM 8.0 | EC003015 | 
| ETIM 9.0 | EC003015 | 
| ETIM 10.0 | EC003015 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
            