BCL 308i OL 100 D
Stationary bar code reader
| Series | BCL 300i | 
| Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology LED indicator Reference code comparison | 
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC | 
| Scanning rate, typical | 1,000 scans/s | 
| Bar codes per reading gate, max. number | 64 Piece(s) | 
| Reading distance | 80 ... 680 mm | 
| Light source | Laser, Red | 
| Wavelength | 655 nm | 
| Laser class | 1, IEC/EN 60825-1:2014 | 
| Modulus size | 0.35 ... 0.8 mm | 
| Reading method | Oscillating-mirror scanner | 
| Beam deflection | Via rotating polygon wheel + stepping motor with mirror | 
| Light beam exit | Zero position at side at angle less than 90° | 
| Supply voltage UB | 18 ... 30 V, DC | 
| Power consumption, max. | 9 W | 
| Number of inputs/outputs selectable | 2 Piece(s) | 
| Input current, max. | 8 mA | 
| Type | Ethernet | 
| Architecture | Client Server | 
| Address assignment | DHCP Manual address assignment | 
| Function | Process | 
| Switch functionality | Integrated | 
| Transmission protocol | TCP/IP , UDP | 
| Type | USB 2.0 | 
| Function | Configuration via software Service | 
| Number of connections | 1 Piece(s) | 
| Function | BUS IN Connection to device Data interface PWR / SW IN / OUT Service interface | 
| Type of connection | Plug connector, It is essential to use a connection unit when commissioning the device. | 
| No. of pins | 32 -pin | 
| Type | Male | 
| Design | Cubic | 
| Dimension (W x H x L) | 125 mm x 58 mm x 110 mm | 
| Housing material | Metal | 
| Metal housing | Diecast aluminum | 
| Lens cover material | Glass | 
| Net weight | 580 g | 
| Housing color | Red Silver | 
| Type of fastening | Dovetail grooves Fastening on back Via optional mounting device | 
| Type of display | LED Monochromatic graphic display, 128 x 32 pixels | 
| Number of LEDs | 2 Piece(s) | 
| Type of configuration | Via web browser | 
| Ambient temperature, operation | 0 ... 40 °C | 
| Ambient temperature, storage | -20 ... 70 °C | 
| Relative humidity (non-condensing) | 0 ... 90 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c UL US | 
| Test procedure for EMC in accordance with standard | EN 55022 EN 61000-4-2, -3, -4, -6 | 
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea | 
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb | 
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc | 
| Customs tariff number | 84719000 | 
| ECLASS 5.1.4 | 27280102 | 
| ECLASS 8.0 | 27280102 | 
| ECLASS 9.0 | 27280102 | 
| ECLASS 10.0 | 27280102 | 
| ECLASS 11.0 | 27280102 | 
| ECLASS 12.0 | 27280102 | 
| ECLASS 13.0 | 27280102 | 
| ECLASS 14.0 | 27280102 | 
| ECLASS 15.0 | 27280102 | 
| ETIM 5.0 | EC002550 | 
| ETIM 6.0 | EC002550 | 
| ETIM 7.0 | EC002550 | 
| ETIM 8.0 | EC002550 | 
| ETIM 9.0 | EC002550 | 
| ETIM 10.0 | EC002550 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                         
                                             
                                             
                                             
                     
                     
                     
                             
                             
                             
                             
                            