BCL 338i SN 102 D

Stationary bar code reader

Part no.: 50135026

Icon Icon Icon Icon Icon Icon
Series BCL 300i
Functions Alignment mode
AutoConfig
AutoControl
AutoReflAct
Code fragment technology
LED indicator
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
UPC
Scanning rate, typical 1,000 scans/s
Bar codes per reading gate, max. number 64 Piece(s)
Reading distance 50 ... 160 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 1, IEC/EN 60825-1:2014
Modulus size 0.127 ... 0.2 mm
Reading method Line scanner
Beam deflection Via rotating polygon wheel
Light beam exit Front
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 4.5 W
Number of inputs/outputs selectable 2 Piece(s)
Input current, max. 8 mA
Type EtherCAT
Function Process
Transmission protocol EtherCAT, CoE and EoE
Type USB 2.0
Function Configuration via software
Service
Number of connections 1 Piece(s)
Function BUS IN
BUS OUT
Connection to device
Data interface
PWR / SW IN / OUT
Service interface
Type of connection Plug connector, It is essential to use a connection unit when commissioning the device.
No. of pins 32 -pin
Type Male
Design Cubic
Dimension (W x H x L) 95 mm x 44 mm x 68 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 290 g
Housing color Red
Silver
Type of fastening Dovetail grooves
Fastening on back
Via optional mounting device
Type of display LED
Monochromatic graphic display, 128 x 32 pixels
Number of LEDs 2 Piece(s)
Type of configuration Via web browser
Operational controls Button(s)
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 55022
EN 61000-4-2, -3, -4, -6
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
ESI file - V 1.8.0 - zip
Configuration software - V4.7.1 - zip
USB driver - USB RNDIS Driver V1.20.0 - zip
USB driver - BCL Tools V4.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf