BCL 608i OM 100

Stationary bar code reader

Part no.: 50126970

Icon Icon Icon Icon Icon Icon
Series BCL 600i
Functions Alignment mode
AutoConfig
AutoControl
AutoReflAct
Code fragment technology
LED indicator
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
UPC
Scanning rate, typical 1,000 scans/s
Bar codes per reading gate, max. number 64 Piece(s)
Reading distance 400 ... 900 mm
Light source Laser, Blue
Wavelength 405 nm
Laser class 2, IEC/EN 60825-1:2014
Modulus size 0.25 ... 0.35 mm
Reading method Oscillating-mirror scanner
Beam deflection Via rotating polygon wheel + stepping motor with mirror
Light beam exit Zero position at side at angle less than 90°
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 14 W
Number of inputs/outputs selectable 4 Piece(s)
Input current, max. 8 mA
Type Ethernet
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Function Process
Switch functionality Integrated
Transmission protocol TCP/IP
Type USB
Function Configuration via software
Service
Number of connections 5 Piece(s)
Function Service interface
Type of connection USB
Designation on device SERVICE
Connector type USB 2.0 Standard-A
Function Signal IN
Signal OUT
Type of connection Connector
Designation on device SW IN/OUT
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function PWR / SW IN / OUT
Type of connection Connector
Designation on device PWR
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function BUS IN
Type of connection Connector
Designation on device HOST / BUS IN
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function BUS OUT
Type of connection Connector
Designation on device BUS OUT
Thread size M12
Type Female
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 173 mm x 84 mm x 147 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 1,500 g
Housing color Red
Silver
Type of fastening Dovetail grooves
Mounting thread
Via optional mounting device
Type of display LED
Monochromatic graphical display, 128x64 pixel, with background lighting
Number of LEDs 2 Piece(s)
Type of configuration Via web browser
Operational controls Button(s)
Via service interface
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 55022
EN 61000-4-2, -3, -4, -6
EN 61000-6-2
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
Configuration software - V4.7.1 - zip
USB driver - USB RNDIS Driver V1.20.0 - zip
USB driver - BCL Tools V4.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf