BCL 95 M2/R2-150-M12.8

Stationary bar code reader

Part no.: 50138198

Icon Icon Icon Icon Icon
Series BCL 95
Functions Alignment mode
AutoConfig
I/O
LED indicator
Multiple read / MultiScan
Output format selectable
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 32
Code 39
Code 93
Code 128
EAN/UPC
EAN 8/13
EAN 128
EAN Addendum
Pharmacode (available upon consultation)
UPC-A
UPC-E
Scanning rate, typical 600 scans/s
Reading distance 41 ... 186 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Modulus size 0.15 ... 0.5 mm
Reading method Line scanner
Scanning rate 600 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit Front
Supply voltage UB 4.75 ... 5.5 V, DC
Current consumption, max. 350 mA
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Function configurable
Type RS 232
Function Process
Transmission protocol Adjustable
Type RS 232
Function Service
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Thread size M12
Type Male
Material Plastic
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 62 mm x 23.8 mm x 43.5 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 210 g
Housing color Red
Silver
Type of fastening Fastening thread
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation 5 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Extraneous light protection, max. 2,000 lx
Degree of protection IP 54
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61326-1:2013-01
FCC 15-CFR 47 Part 15 (09-07-2015) Limits Class B
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Configuration software - Sensor Studio - zip
Configuration software - LeAnalysisCollectionSetup - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf