BCL 95 M2/R2
Stationary bar code reader
Series | BCL 95 |
Functions | Alignment mode AutoConfig I/O LED indicator Multiple read / MultiScan Output format selectable Reading gate control Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 32 Code 39 Code 93 Code 128 EAN/UPC EAN 8/13 EAN 128 EAN Addendum Pharmacode (available upon consultation) UPC-A UPC-E |
Scanning rate, typical | 600 scans/s |
Reading distance | 41 ... 186 mm |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
Modulus size | 0.15 ... 0.5 mm |
Reading method | Line scanner |
Scanning rate | 600 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Front |
Supply voltage UB | 4.75 ... 5.5 V, DC |
Current consumption, max. | 350 mA |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Function | configurable |
Type | RS 232 |
Function | Process |
Type | RS 232 |
Function | Service |
Number of connections | 1 Piece(s) |
Function | Data interface Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 7 -wire |
Design | Cubic |
Dimension (W x H x L) | 62 mm x 23.8 mm x 43.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 210 g |
Housing color | Red Silver |
Type of fastening | Fastening thread |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 5 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Extraneous light protection, max. | 2,000 lx |
Degree of protection | IP 54 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61326-1:2013-01 FCC 15-CFR 47 Part 15 (09-07-2015) Limits Class B |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |