BL LSE 25CI 2mm

Diaphragm

Part no.: 50148992

Suitable for LS25CI.XR1 / LS25CI.XXR / LE25CI.XR1 throughbeam photoelectric sensors
Dimension (W x H x L) 17 mm x 39.5 mm
Net weight 43 g
Type of fastening Screw type
Hole diameter 2 mm
Customs tariff number 83024900
ECLASS 5.1.4 27279204
ECLASS 8.0 27279204
ECLASS 9.0 27273602
ECLASS 10.0 27273602
ECLASS 11.0 27273602
ECLASS 12.0 27273602
ECLASS 13.0 27273602
ECLASS 14.0 27273602
ECLASS 15.0 27273602
ECLASS 16.0 27273602
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242103
3D-CAD model - zip